??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
order number
557511040
DN
Nominal size DN
mm
GH
Housing
PP
SCH
Disc
PP
DC
Seal
EPDM
INFO
Info
Produktinformation
A1
Length A1
167 mm
A2
Length A2
64 mm
H
Height H
130 mm
H1
Height H1
75 mm
H2
Height H2
95 mm
H3
Height H3
92 mm
NXD2
n x Ø d2
4 x 18 mm
K
LKR Ø K
110 mm
SD
Ø d
45 mm
D1
Ø D1
71 mm
D2
Ø D2
122 mm
D3
Ø D3
160 mm
L
Length L
39 mm
I
Length I
210 mm
SH1
Height h1
30 mm
S
Wrench size S
11 mm
D4
Ø D4
14 mm
K1
LKR Ø K1
70 mm
SD1
4 x Ød1
9 mm
Download CAD models
Previews
3D
Dimension