??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
order number
557014040
DN
Nominal size DN
mm
GH
Housing
PP
SCH
Disc
PP
DC
Seal
FKM
INFO
Info
Produktinformation
A
Length A
220 mm
H
Height H
156 mm
H1
Height H1
75 mm
H2
Height H2
100 mm
H3
Height H3
56 mm
NXD2
n x Ø d2
4 x 18 mm
K
LKR Ø K
110 mm
SD
Ø d
45 mm
D1
Ø D1
71 mm
L
Length L
39 mm
SH1
Height h1
30 mm
S
Wrench size S
11 mm
D4
Ø D4
14 mm
K1
LKR Ø K1
70 mm
SD1
4 x Ød1
9 mm
Download CAD models
Previews
3D
Dimension