??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
order number
582351040
F
Function
P
Control pressure
DN
Nominal size DN
mm
GH
Housing
PP
SCH
Disc
PP
DC
Seal
FKM
ANTRIEB
Drive
Pneumatisch
INFO
Info
Product Information
A
Length A
136 mm
B
Height B
69 mm
H
Height H
20 mm
H1
Height H1
75 mm
H2
Height H2
95 mm
HGES
Height Hges
244 mm
NXD2
n x Ø d2
4 x 18 mm
K
LKR Ø K
110 mm
SD
Ø d
45 mm
L
Length L
39 mm
M
Width M
29 mm
N
Width N
43 mm
Download CAD models
Previews
3D
Dimension