??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
order number
533114015
A
Port
Flange
DN
Nominal width DN / mm
GH
Housing
PP
DC
Seal
PTFE/PFA
INFO
Data Sheet
Product Information
SDI
Ø di
20 mm
K
LKR Ø K
65 mm
D
Ø D
95 mm
SB2
Width b2
15 mm
L
Length L
140 mm
NXD2
n x Ø d2
4 x 14 mm
SDD
Ø dD
86 mm
SH
height h
90 mm
W
mass
0.7 kg
Download CAD models
Previews
3D
Dimension