??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
IB991101
DESCSHORT
Short Description
sensor inductive, M18x1 73long, Flush, Sn: 1.5, 10-30V DC, PNP NO, Connector M12, IP68, Stainless steel 1.4104
DESCLONG
Long Description
Inductive proximity switches are contact-free sensors. They detect all conductive metals, regardless of whether they move or not. The achievable sensing range of the devices depends on the object material and its dimensions. The vibration-resistant sensors can be approached laterally or frontally. Inductive proximity switches are used for presence detection (e.g. goods carriers), positioning (e.g. dampers), counting (e.g. nuts /bolts), speed detection (e.g. for cog wheels), on conveyor systems (e.g. hose feedings) or distance measurements (e.g. press-in checking) of metallic objects.
MANUID
Product ID of the Manufacturer
IB991101
DELTIME
Delivery Time
21
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally open contact
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M12
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP
ARDTEME_AUSRICHTUNGDERKABELEINFUEHRUNG
Alignment of cable entry
axial
ARDTEME_BAUFORM
Design
Cylinder, screw-thread
ARDTEME_KABELZUFUEHRUNG
Cable infeed
axial
ARDTEME_MECHANISCHEEINBAUBEDINGUNGFUERSENSOR
Mechanical mounting condition for sensor
flush
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP68
ARDTEME_WERKSTOFFDERAKTIVENFLAECHEDESSENSORS
Active area material of sensor
Epoxy acrylic resin
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Stainless steel 1.4104
ARDTEME_GEWINDEMASS
Thread dimension
M18
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
200mA
ARDTEME_DRUCKFESTIGKEIT
Pressure resistance
350bar
ARDTEME_GEWINDESTEIGUNG
Thread pitch
1mm
ARDTEME_LAENGE
Length
73mm
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
10 - 30
ARDTEEL_SCHALTABSTANDRANGE
Switching distance
1.5
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-25 - 80
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Download CAD models
Previews
3D
Dimension