??
Catalog navigation
CAD model selection
HELP_VARIABLE
PLID
183116
MANUTYPEDESC
Manufacturer Type Description
Z-BB-EC/4P
DESCSHORT
Short Description
End cap, 4-phase
DESCLONG
Long Description
End cap; 4-phase; accessories for busbar system
INTNO
International product number
4015081780433
NETTO_WEIGHT
Netto weight
0.003 kg
ECLASS_13_0
End cap/cover for support/profile rail [ACO523016]
ETIM_9_0
Protective cap/cover for mounting rail/- profile [EC000475]
EF000073
Suitable for
Other
EF000010
Model
End cap
EF001438
Length
23.600 mm
EF000008
Width
8.100 mm
EF000049
Depth
17 mm
EF002169
Material
Plastic
EF000007
Colour
Other
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews