??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
106837
MANUTYPEDESC
Manufacturer Type Description
LS-XSK-ZBZ
DESCSHORT
Short Description
Dust protection cap
DESCLONG
Long Description
IEC EN 60947-5-1, IP65_x, approval of employers' liability insurance Association GS-ET-19, device for world markets, actuator for electromagnetic door interlock, the ZBZ power switch enhances the safety standard for personnel and process protection through reliable protection and locking of protective doors. The ZBZ power switch works according to two principles of operation: with magnetic force or spring-powered interlock. Spring-powered interlock lends itself optimally to personnel protection. Thus each door stays safely closed even during a power failure. In an emergency , the protective guard should be opened using an auxiliary release mechanism. Magnetic-powered interlocks are used for personnel and process protection. The protective shroud is locked when voltage is applied, in the event of power failure the protected area is directly accessible. With separate annunciation of the door position, suitable for use with electronic devices to IEC/EN 61131-2
INTNO
International product number
4015081065974
NETTO_WEIGHT
Netto weight
0.008 kg
ECLASS_13_0
Protective cover for command devices [ACO047016]
ETIM_9_0
Protective cap for command devices [EC002040]
EF000007
Colour
Black
EF006243
Transparent
false
EF000051
Shape
Rectangular
EF000010
Model
Other
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews