??
Catalog navigation
CAD模型选择
HELP_VARIABLE
TYPE
Type
B : Belt, Standard Type
BS
Body Size
75 mm
SH
Shape
ST : Standard
STROKE
Stroke
mm
输入参数值: STROKE
Stroke
mm
cm
inch
ft
POS
Position of slider
mm
输入参数值: POS
Position of slider
mm
cm
inch
ft
MC
Motor Capacity
40 : 400W W
SENSOR
Sensor
PT
Pulley Type
AT
Axial Type
CST
Color / Surface Treatment
BRACKET
Bracket
下载CAD模型
预览
3D
尺寸标注