??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
Identification
DESCRIPTION14
Short Description
90° Fitting with fixed external thread
MANUFACTURE19
Manufacturer type description
NENNMASS
Nominal diameter
mm
MATERIAL
Material
stainless steel, polyamide
FARBE
Color
Metal (ML)
LAENGE
Length
mm
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
1.000
HOEHEH
Height (H)
mm
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating temperature
-50 °C to +135 °C
KLEINSTERI134
Internal diameter min.
mm
URL1
Deeplink
Deeplink(de)
NETFL
mm
K
Thread
L
Thread length
mm
M
Length
mm
N
SW main body II
mm
O
Minimum bore size
mm
P
SW main body
mm
Download CAD models
Previews
3D
Dimension