??
Catalog navigation
CADモデル選択
HELP_VARIABLE
CODE
Code
TYPE
Type
MAT
Material
Brass
TUBEOD
Tube O.D.
TUBEID
Tube I.D.
mm
IDIN
in
D1NPTF
D2
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
HEX1
HEX2
mm
HEX2IN
G
- g
OZ
- oz
WT
Working Temperature
-50 ÷ 100 °C
WTF
Working Temperature
-58 ÷ 212 °F
WP
Working Pressure (max)
20 bar
WPP
Working Pressure (max)
290 psi
TV
Vacuum
-99 kPA
TVH
Vacuum
29" Hg
CONF1
Conformity
RoHS
AF
Application fields
Pneumatic circuits for truck and Trailers : Air Suspension, Braking Systems, Transmissions, locking doors and windows, Seat adjustment, Instrumentation, Air conditioning systems, horn, wiper motors, valves, cylinders and accessories
ダウンロード(CADデータ)
プレビュー
3D
情報