??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
TYPE
Type
MAT
Material
Brass
TUBEOD
Tube O.D.
TUBEID
Tube I.D.
mm
IDIN
in
D2
mm
D2IN
in
L1
mm
L1IN
in
G
g
OZ
oz
WT
Working Temperature
-50 ÷ 100 °C
WTF
Working Temperature
-58 ÷ 212 °F
WP
Working Pressure (max)
20 bar
WPP
Working Pressure (max)
290 psi
TV
Vacuum
-99 kPA
TVH
Hg
29" 29"
CONF1
Conformity
RoHS
AF
Application fields
Pneumatic circuits for truck and Trailers : Air Suspension, Braking Systems, Transmissions, locking doors and windows, Seat adjustment, Instrumentation, Air conditioning systems, horn, wiper motors, valves, cylinders and accessories
Download CAD models
Previews
3D
Dimension