??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
model
PTB22
SB
Belt Type
L-Belt
SL
Screw lead
40 mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor position
MB
Motor brand
HS
Origin sensor
LS
Limit Sensor
L
525 mm
A
50 mm
N
6
M
1
KG
28.8 kg
Download CAD models
Previews
3D
Dimension