??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
Model
AS
Acting style
DM
Diaphragm material
FS
Flange specification
R
Port size
TH
Thread
V
Voltage
LED
EPC
Explosion-proof coil
TIMER
Timer
A
96.000 mm
B
126.000 mm
C
70.700 mm
D
0.000 mm
Download CAD models
Previews
3D
Dimension