??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Push-button actuator, complete unit [AKF046019]
ETIM_9_0
Push button, complete [EC001028]
EF001372
Number of command positions
1
EF001546
Type of button
Flat
EF000190
Colour button
EF006243
Transparent
false
EF006253
Construction type lens
Round
EF000079
Hole diameter
mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF001142
Suitable for illumination
EF007447
Switching function latching
EF001407
Spring-return
EF006522
Supply voltage lamp
V
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF008257
Number of contacts as change-over contact
0
EF003961
Type of electric connection
EF006014
With front ring
true
EF005972
Material front ring
EF002429
Colour front ring
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
DATA_SHEET
Data sheet
Data sheet
下载CAD模型
预览
3D
尺寸标注