??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
order number
auf Anfrage
AN
Port
DN
Nominal size DN
mm
GH
Housing
PVC-C
DC
Seal
FKM
INFO
Info
Product Information
A
Length A
192 mm
B
Height B
69 mm
H
Height H
20 mm
H2
Height H2
30 mm
HGES
Height Hges
169 mm
M
Width M
29 mm
N
Width N
42 mm
H1
Height H1
- mm
SDI1
Ø di 1
15 mm
SDI2
Ø di 2
15 mm
H1G
Height H1g
74 mm
LG
Length Lg
102 mm
SLG
Length lg
15 mm
DG
Ø dg
R 1/2" mm
SS
Wall thickness s
-
SZ1
Length SZ1
- mm
SZ2
Length SZ2
- mm
SLE
Length le
- mm
L
Length L
- mm
D
Ø D
- mm
K
LKR Ø K
- mm
NXD2
n x Ø d2
- mm
ST
Width t
- mm
W
Weight
- kg
Download CAD models
Previews
3D
Dimension