??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
order number
581428015
AN
Port
Klebemuffe
DN
Nominal size DN
F
Function
STD
Control pressure
4-6 bar
GH
Housing
PVC-C
MN
Membrane
PTFE
DB
Data sheet
Produktinfo
STA
Standard
DIN
SD
Ø d
20 mm
D1
Ø D1
54x66 mm
D2
Ø D2
130 mm
HUB
Stroke
10 mm
H2
Height H2
12,5 mm
H
Height H
145 mm
SE1
Width e1
25 mm
SD4
Ø d4
7 mm
ST
Depth t
13 mm
SDU
Ø du
48 mm
SDM
Ø dm
20 mm
SZ
Length z
96 mm
SLM
Length lm
16 mm
W
Weight W
1,9 kg
Download CAD models
Previews
3D
Dimension