??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
620,PVC/FKM,DN015,DIN
VK
Valve body
PVC
DG
Seal
FKM
DN
Nominal Width
FL
Flansch
INFO
Info
D
Ø D
95 mm
SD
Ø d
18 mm
H
Height H
245.1 mm
L
Length L
85 mm
K
LKR Ø K
65 mm
NXD2
n x Ø d2
4xØ14 mm
ST
Width t
12 mm
Download CAD models
Previews
3D
Dimension