??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CNSORDERNO
Order Number
851.111.11
MAT
Material
Lance: PVC / Float: NBR / Process connection: PA / Elastomer stopper: EPDM
LOT
Lower operating temperature
-10 °C
HOT
Higher operating temperature
+55 °C
D
Guide tube diameter
Ø16
L0
Guide tube length
mm
SP
Nominal length
Adjustable length
EC
Electrical connection data
42V AC/DC, 0,25A, 3VA
S
Float
Cylindrical float Ø25.5mm x 20,5mm
PS
Process connection
CON
Conection
Cable with Ferrules
CBL
Cable type
Material Cable PVC
KL
Cable length
3 m
SPNUM
Number of switching points
One switching point
L1
Switching point 1 position
20 mm
L1F
Switching point 1 function
SAN
Hose connection
POL
Number of Pins
2
OPT
Options
INFO
Notice
The position of the switching points refers to a media density of 1 g/cm³.
Pobierz modele CAD
Previews
3D
Wymiar