??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
CNSORDERNO
order number
auf Anfrage
STS
Control voltage
AN
Port
DN
Nominal size DN
mm
GH
Housing
PVDF
DC
Seal
FKM-F
INFO
Info
Product Information
H2
Height H2
30 mm
SH4
Height h4
- mm
HGES
Height Hges
251 mm
H1
Height H1
- mm
SDD
Ø dD
- mm
SDM
Ø dm
- mm
SDI1
Ø di 1
15 mm
SDI2
Ø di 2
15 mm
D1
Ø D1
48 mm
H1G
Height H1g
74 mm
LG
Length Lg
102 mm
SLG
Length lg
15 mm
DG
Ø dg
R 1/2" mm
SDA
Ø da
-
SS
Wall thickness s
-
H1S
Height H1S
- mm
LS
Length LS
- mm
SLS
Length ls
- mm
H1SV
Height H1SV
- mm
LSV
Length LSV
- mm
SLSV
Length lsv
- mm
SZ1
Length SZ1
- mm
SZ2
Length SZ2
- mm
SLE
Length le
- mm
L
Length L
- mm
D
Ø D
- mm
K
LKR Ø K
- mm
NXD2
n x Ø d2
- mm
ST
Width t
- mm
W
mass
- kg
Сваляне на CAD модели
Previews
3D
Размер