??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
order number
517000200
TYPVIS
Type
Type V185
GH
Housing
PVDF
MN
Membran
PTFE
AN
Port
DN
Nominal size
INFO
Data sheet
product Information
DG
Ø DG
83 mm
H
Height H
138.5 mm
SH
Height h
20 mm
SH2
Height h2
- mm
SDM
Ø dm
- mm
SLE
Length le
- mm
SZ
Length z
- mm
L
Length L
158 mm
SD
Ø d
20 mm
SDU
Ø du
- mm
SS
Wall thickness s
- mm
SLS
Length ls
- mm
LS
Length LS
- mm
SDB
Ø db
- mm
LF
Length Lf
- mm
D
Ø D
- mm
K
LKR Ø K
- mm
SB
Width b
- mm
NXSD2
n x Ø d2
- mm
GEW
Weight
0.7 kg
Download CAD models
Previews
3D
Dimension