??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
order number
517000985
TYP
Type
Typ V786
GH
Housing
PVDF
MN
Membran
PTFE
AN
Port
DN
Nominal size
INFO
Data sheet
Produktinformationen
DG
Ø DG
83 mm
H
Height H
137 mm
SH
Height h
39 mm
L
Length L
172 mm
SLS
Length ls
34.4 mm
SD
Ø d
20 mm
LF
Length Lf
- mm
SB
Width b
- mm
NXSD2
n x Ø d2
- mm
D
Ø D
- mm
K
LKR Ø K
- mm
SDB
Ø db
- mm
SZ
Length z
- mm
SLE
Length le
- mm
SDM
Ø dm
- mm
SDU
Ø du
- mm
SS
Wall thickness s
- mm
LS
Length LS
- mm
GEW
Weight
0.80 kg
Download CAD models
Previews
3D
Dimension