??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
TYPE
Type
MAT
Material
316L Stainless Steel
TUBEOD
Tube O.D.
D1
D2
mm
D2IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
HEX1
mm
HEX1IN
in
HEX2
G
g
GOZ
oz
WT
Working Temperature
-20 ÷ 180 °C
WTF
Working Temperature
-4 ÷ 356 °F
WP
Working Pressure (max)
20 bar
WPP
Working Pressure (max)
290 psi
TV
Vacuum
-99 kPA
TVH
Vacuum
29" Hg
CONF1
Conformity
NSF 169
CONF2
Conformity
MOCA
CONF3
Conformity
RoHS
AF
Application fields
Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry
Download CAD models
Previews
3D
Dimension