??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
SA300ID03
Product variants B
PXA-ENC34
SA700ID04
Product property
ENCLOSURE ASSY 34
SA400ID03
Display type
SA500ID03
Product variants D
SA700ID005
Width
22.0 Inch
SA700ID006
Depth
5.8 Inch
SA700ID007
Height
34.0 Inch
SA700ID008
Mass (net)
43.900 lbs.
SA810ID03
Manufacturer order number
BPZ:PXA-ENC34
SA810ID04
Datanorm number
BPZ:PXA-ENC34
SA810ID06
GTIN number
SA810ID10
Description text
34 inch PX Series Enclosure
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC000744
ETIMCLASSN
ETIM classname
Top Panel / Roof for enclosure
IFCEXPORT
IfcExportAs
IfcJunctionBox.USERDEFINED
OMNICLASSNU
OmniClass number
23-35 33 15
OMNICLASS
OmniClass title
Electrical Junction Boxes
UNICLASSC
Pr_80_77_28
SA100ID04
Main product group 1
Brandschutz (EN)
SA110ID04
Main product group 2
Automation controls
SA010ID02
Sheet number of the guideline
99
SA810ID030
Search number
PXA-ENC34_BPZ:PXA-ENC34
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.