BPZ:PXC24.2-ER.A
Siemens Building Technologies AMERICAS Portfolio
Building automation systems
APOGEE System
Automation controls
PXC Compact series
PXC Compact on BACnet
PXC24.2-ER.A
Powered by
CAD模型選擇
{siemens_bt_us/buildingautomationsystems/apogeesystem/automationcontrols/pxccompactseries/pxccompactonbacnet/pxc242era/pxc24_2-er_a_bpz_pxc24_2-er_a.prj},{NB=APOGEE 24pt, BACnet Ethernet, Rooftop(0)},{SA810ID03=BPZ:PXC24.2-ER.A},{SA700ID005=0.000},{SA700ID006=0.000},{SA700ID011=0.000},{SA700ID012=0.000},{SA71015ID004=0.000},{SA71015ID005=0.000},{SA71015ID006=0.000},{SA71015ID007=0.000},{SA700ID007=MIN},{SA010ID04=Siemens Building Technologies AMERICAS Portfolio},{PREVIEW=../../bilder/a6v10219448.png},{SA700ID04=APOGEE 24pt, BACnet Ethernet, Rooftop},{SA110ID05=PXC24.2-ER.A},{SA100ID04=Without display},{SA200ID03=},{BUSPROTOCOL=},{SA400ID03=},{SA740ID04=-1.00000001504747e+30},{SA460ID03=},{LINK=http://www.siemens.com/btproduct?BPZ:PXC24.2-ER.A},{SA810ID04=BPZ:PXC24.2-ER.A},{SA810ID06=},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
Low
Low
SA700ID04
Product name
APOGEE 24pt, BACnet Ethernet, Rooftop
SA110ID05
Product type (ASN)
PXC24.2-ER.A
SA100ID04
Product indentification
Without display
BUSPROTOCOL
BUS protocol
SA700ID005
Min. ambient temperature (in operation)
0.000
F
SA700ID006
Man. ambient temperature (in operation)
0.000
F
SA700ID011
Min. ambient humidity (in operation)
0.000
% r.F.
SA700ID012
Max. ambient humidity (in operation)
0.000
% r.F.
SA71015ID004
Width
0.000
Inch
SA71015ID005
Depth
0.000
Inch
SA71015ID006
Height
0.000
Inch
SA71015ID007
mass (net)
0.000
lb
SA460ID03
Housing front color
F
SA810ID03
Manufacturer’s reference number
BPZ:PXC24.2-ER.A
SA810ID04
DATANORM number
BPZ:PXC24.2-ER.A
SA810ID06
GTIN number
SA810ID10
Description/supplementary text for the order number
APOGEE 24PT, BACNET ETHERNET, ROOFTOP
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
PCE
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer catalog
20220413
ETIMCLASSC
ETIM classcode
EC001102
ETIMCLASSN
ETIM classname
Energy management for bus system
IFCEXPORT
IfcExportAs
IfcController.PROGRAMMABLE
OMNICLASSNU
OmniClass number
23-27 13 00
OMNICLASS
OmniClass title
Control and Monitoring Boards Panels
UNICLASSC
UNICLASS code
Pr_75_75_18
SA010ID02
Sheet number of the guideline
52
SA110ID04
Operating and monitoring systems series designation
PXC..
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.