Q10-106
WMBerg
INCH
Hardware and Fasteners
Miscellaneous
Powered by
CAD模型選擇
{wmberg/b2000/hardware_and_fasteners/miscellaneous/f50.prj},{NB=Q10-106},{PN=Q10-106},{DES=EXTERNAL RING RETAINER},{CN=Master Inch/Metric Catalog},{CP=F50},{AIN=1.062},{AMM=27.0},{C=1.018},{CTOL=±.003},{D=0.031},{F=0.025},{G=1.008},{GTOL=+.000/-.01},{E=0.088},{RS=3500},{GY=1820},{TX=0.016},{TCH=0.012},{WEIGHT=1.94},{TYP=2.0000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Product No.
Q10-106
Q10-106
DES
Description
EXTERNAL RING RETAINER
EXTERNAL RING RETAINER
CN
Catalog Name
Master Inch/Metric Catalog
AIN
Housing Diameter
1.062
1.062
Inch
AMM
Housing Diameter
27.0
27.0
mm
C
Groove Diameter
1.018
1.018
Inch
CTOL
C Tolerance
±.003
±.003
Inch
D
Groove Width D(+.002/-.000)
0.031
0.031
Inch
F
Ring Thickness F(±.0015)
0.025
0.025
G
Ring Inside Diameter
1.008
1.008
Inch
GTOL
G Tolerance
+.000/-.01
Inch
E
Radial Wall Width
0.088
0.088
RS
Thrust Load Based on Ring Shear
3500
3500
GY
Thrust Load Based on Groove Yield (45.000 P.S.I.)
1820
1820
TX
Max. Corner Radius or Chamfer
0.016
0.016
TCH
Max. Corner Radius or Chamfer
0.012
0.012
WEIGHT
Weight
1.94
1.94
LBS./M
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸