??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product description
QAK36.350 Screwed temp. sensor NTC10k
SA110ID05
Product type (ASN)
QAK36.350
PREVIEW
Preview
LODLEVEL
Level of detail
SA100ID04
Product indentification
Raumautomation
SA71015ID04
Length
142.50 mm
SA71015ID05
Width
mm
SA71015ID06
Height
mm
SA71015ID07
mass (net)
kg
SA300ID03
Mounting types of the sensors
Einbau
SA700ID05
Min. ambient temperature (in operation)
°C
SA700ID06
Max. ambient temperature (in operation)
95 °C
SA700ID07
Condensation permissible
°C
SA400ID03
Housing material
LINK
Product link
http://www.siemens.com/btproduct?BPZ:QAK36.350
SA810ID03
Order number
BPZ:QAK36.350
SA810ID04
Datanorm number
BPZ:QAK36.350
SA810ID06
GTIN number
SA810ID10
Description text
QAK36.350 Screwed temp. sensor NTC10k
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
150
SA810ID16
Name of the packaging unit
NPL
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20221202
ETIMCLASSC
ETIM classcode
EC010909
ETIMCLASSN
ETIM classname
Immersion temperature sensor, passive
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_50_76_47
SA960ID08
Link (URL)
http://www.siemens.com/btproduct?BPZ:QAK36.350
SA700ID18
Max. Operating pressure
Download CAD models
Previews
3D
Characteristics Graph
The preview does not represent the part configuration anymore.You have to generate a new preview.