??
Catalog navigation
CAD模型选择
HELP_VARIABLE
NAME
Name
CODE
Code
TYPE
Type
MAT
Material
Zinc Plated Steel
DN_DASH
DN Dash
HOSE_ID__INCH_
HOSE_ID__MM_
mm
C_CUT_OFF__MM_
mm
C_CUT_OFF_IN
in
D_DROP__MM_
mm
D_DROP_IN
in
G
g
OZ
oz
WT
Working Temperature
-30 ÷ 100 °C
WTF
Working Temperature
-22 ÷ 212 °F
WP
Working Pressure (max)
350 bar
WPP
Working Pressure (max)
5076 psi
CONF2
Conformity
RoHS
AF
Application fields
Hydraulics
NN
0 mm
下载CAD模型
预览
3D
尺寸标注