??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Optoelectronics frame light barriers and ring sensors work according to the principle of the through-beam light barrier. The housing contains a large number of emitter and receiver elements that form a light curtain and thus detect and record a wide variety of objects. Application examples for these systems are ejection controls at presses, presence controls and length measurements of wires or pipes.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
ARDTE00_AUSFUEHRUNG
Version
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEME_BAUFORM
Design
Cuboid
ARDTEME_BAULICHEAUSFUEHRUNG
Constructive design
ARDTE00_BESONDERHEITEN
Features
ARDTE00_IOLINKVERSION
IO-Link version
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEME_ADERZAHL
Number of cores
ARDTEOP_LICHTART
Light source
Infrared light
ARDTEEL_SCHUTZKLASSE
Protection class
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDEROPTISCHENFLAECHE
Material of optical surface
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Aluminum
ARDTEEL_ANPASSBAREAUSGANGSFUNKTIONEN
Output functions
ARDTEEL_ANSPRECHZEIT
Response/decay time
ARDTEOP_AUFLOESUNGDYNAMISCH
Resolution, dynamic
ARDTEOP_AUFLOESUNGSTATISCH
Resolution, static
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEME_BREITE
Width
ARDTEME_KABELLAENGE
Cable length
ARDTEME_BREITEDERAKTIVENZONE
Active zone width
ARDTEME_BREITEDESSENSORS
Sensor width
ARDTEME_HOEHE
Height
ARDTEME_HOEHEDERAKTIVENZONE
Active zone height
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEME_LAENGE
Length
ARDTEOP_MINOBJEKTGROESSE
Min. object size
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEEL_POLZAHL
Number of pins
ARDTEME_RAHMENOEFFNUNGLAENGS
Frame opening, lengthwise
ARDTEME_RAHMENOEFFNUNGQUER
Frame opening, crosswise
ARDTEOP_WELLENLAENGEDESSENSORS
Wavelength of the sensor
ARDTEEL_REAKTIONSZEIT
Reaction time
ARDTEEL_MESSBEREICH
Measuring range
ARDTEEL_SPANNUNGSABFALL
Voltage drop
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEEL_IMPULSVERLAENGERUNG
Pulse stretching
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Download CAD models
Previews
3D
Dimension