??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
Model
RCP60
ST
Screw Type
LOSR
Lead Of Screw Rod
mm
ET
Effective Travel
mm
Enter value for ET
Effective Travel
mm
cm
inch
ft
POS
MIM
Motor Installation Mode
MB
MotorBrand
PO
Power Output
HS
Home Sensor
LS
Limit Sensor
TC
Tpye Code
PB
Profile bar
DE
Drawing Expalnation
ST1
'','Blank:No Sensor'
ST2
'','Blank:No Sensor'
ST3
'','Breck:No Sensor'
L1
191 mm
L2
170 mm
L3
65 mm
M
1
N
4
KG
11.40 kg
B
0
C
0
Download CAD models
Previews