??
Catalog navigation
CAD model selection
HELP_VARIABLE
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Residual current circuit breaker (RCCB) [AAB906019]
ETIM_9_0
Residual current circuit breaker (RCCB) [EC000003]
EF001391
Number of poles
4
EF000228
Rated voltage
415 V
EF000227
Rated current
A
EF002358
Rated fault current
1 A
EF001366
Rated insulation voltage Ui
440 V
EF011980
Rated impulse withstand voltage Uimp
4 kV
EF005387
Power loss
- W
EF000003
Mounting method
DIN rail
EF002560
Leakage current type
AC
EF002561
Selective protection
true
EF003604
Short-time delayed tripping
true
EF002562
Short-circuit breaking capacity (Icw)
10 kA
EF002564
Surge current capacity
0.25 kA
EF000187
Voltage type
AC
EF007385
With interlocking device
true
EF005455
Frequency
60 Hz
EF008148
Additional equipment possible
true
EF005474
Degree of protection (IP)
IP20
EF002950
Width in number of modular spacings
4
EF000218
Built-in depth
60 mm
EF007515
Ambient temperature during operating
-25 - 60 °C
EF002570
Pollution degree
2
EF007343
Connectable conductor cross section multi-wired
1.5 - 16 mm²
EF007337
Connectable conductor cross section solid-core
1.5 - 35 mm²
EF003882
RAL-number (similar)
7035
EF004663
Explosion-proof
false
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews