??
Catalog navigation
CAD model selection
HELP_VARIABLE
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
Modern residual current circuit-breaker for rated 125 A current range, for fault and additional protection, auxiliary contact selective part no., suitable for outdoor use (on-site power and outdoor distribution board) up to -25 °C
INTNO
International product number
NETTO_WEIGHT
Netto weight
0.41000 kg
ECLASS_13_0
Residual current circuit breaker (RCCB) [AAB906019]
ETIM_9_0
Residual current circuit breaker (RCCB) [EC000003]
EF001391
Number of poles
4
EF000228
Rated voltage
400 V
EF000227
Rated current
125 A
EF002358
Rated fault current
A
EF001366
Rated insulation voltage Ui
V
EF011980
Rated impulse withstand voltage Uimp
kV
EF005387
Power loss
- W
EF000003
Mounting method
DIN rail
EF002560
Leakage current type
EF002561
Selective protection
false
EF003604
Short-time delayed tripping
false
EF002562
Short-circuit breaking capacity (Icw)
10 kA
EF002564
Surge current capacity
0.2 kA
EF000187
Voltage type
-
EF007385
With interlocking device
EF005455
Frequency
50 Hz
EF008148
Additional equipment possible
true
EF005474
Degree of protection (IP)
IP20
EF002950
Width in number of modular spacings
4
EF000218
Built-in depth
71.5 mm
EF007515
Ambient temperature during operating
-25 - 60 °C
EF002570
Pollution degree
EF007343
Connectable conductor cross section multi-wired
mm²
EF007337
Connectable conductor cross section solid-core
mm²
EF003882
RAL-number (similar)
-
EF004663
Explosion-proof
false
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews