??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Residual current circuit breaker (RCCB) [AAB906019]
ETIM_9_0
Residual current circuit breaker (RCCB) module [EC002297]
EF005127
Nominal voltage
240 - 415 V
EF000001
Nominal current
A
EF008874
Rated fault current adjustable
false
EF003975
Rated fault current
A
EF001421
Max. delay time
ms
EF001420
Delay adjustable
false
EF001391
Number of poles
EF002560
Leakage current type
EF002564
Surge current capacity
kA
EF005455
Frequency
50 Hz
EF001366
Rated insulation voltage Ui
440 V
EF011980
Rated impulse withstand voltage Uimp
4 kV
EF005387
Power loss
- W
EF007337
Connectable conductor cross section solid-core
0.75 - 35 mm²
EF007343
Connectable conductor cross section multi-wired
0.75 - 35 mm²
EF009497
Anti-nuisance tripping version
false
EF007385
With interlocking device
true
EF005474
Degree of protection (IP)
IP20
EF002570
Pollution degree
2
EF007515
Ambient temperature during operating
-25 - 40 °C
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews