104610
Eaton's CAD
Electrical circuit protection
23142
Moeller series NZM - Molded Case Circuit Breaker
Powered by
CAD모델 선택
{eaton_cad/23128/23142/23202/24407.prj},{NB=104610},{PLID=104610},{NETTO_WEIGHT=0.90000},{EF008259=300},{EF007357=415},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=},{MANUTYPEDESC=NZM1-XFI300U},{DESCSHORT=Earth-fault release, 300mA, 3p, bottom}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PREVIEW
Preview
PLID
104610
104610
MANUTYPEDESC
Manufacturer Type Description
NZM1-XFI300U
NZM1-XFI300U
DESCSHORT
Short Description
Earth-fault release, 300mA, 3p, bottom
Earth-fault release, 300mA, 3p, bottom
DESCLONG
Long Description
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: approved according to IEC/EN 60947-2 not UL/CSA approved. Suitable for use in three- and single-phase systems. Pulse current sensitive according to core-balance principle. For 3 and 4 pole NZM1(-4) circuit-breakers and switch-disconnectors N1(-4).mains voltage independent Ue = 200 .. 415 V 50/60 Hz. At I △n = 0.03 A: delay time t v always fixed setting to 10 ms. Warning message > 30 % I △n by yellow LED . Trip indication max. 2 auxiliary contacts (HIAFI) can be fitted by user: N/O = M22-K01, N/C = M22-K10 are reset via the reset button. If the trip-indicating auxiliary contact in the fault current block is used, the N/C contacts operates as a N/O contact and the N/C contact operates as an N/O contact. Double contact not permissible. Not in combination with insulated enclosure or main switch assembly kit for side panel mounting with mounting bracket. NZM1-XFI...R can not be used in combination with lower cover NZM1-XUSA.NZM1-XFI…U not in combination with shunt or undervoltage release, early-make auxiliary contacts . Rated ultimate short-circuit breaking capacity is determined by fitted NZM1, NS1. When using a switch-disconnector N1, by the back-up fuse to be used. See technical data. Can be used for: NZM1, N(S)1
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: approved according to IEC/EN 60947-2 not UL/CSA approved. Suitable for use in three- and single-phase systems. Pulse current sensitive according to core-balance principle. For 3 and 4 pole NZM1(-4) circuit-breakers and switch-disconnectors N1(-4).mains voltage independent Ue = 200 .. 415 V 50/60 Hz. At I △n = 0.03 A: delay time t v always fixed setting to 10 ms. Warning message > 30 % I △n by yellow LED . Trip indication max. 2 auxiliary contacts (HIAFI) can be fitted by user: N/O = M22-K01, N/C = M22-K10 are reset via the reset button. If the trip-indicating auxiliary contact in the fault current block is used, the N/C contacts operates as a N/O contact and the N/C contact operates as an N/O contact. Double contact not permissible. Not in combination with insulated enclosure or main switch assembly kit for side panel mounting with mounting bracket. NZM1-XFI...R can not be used in combination with lower cover NZM1-XUSA.NZM1-XFI…U not in combination with shunt or undervoltage release, early-make auxiliary contacts . Rated ultimate short-circuit breaking capacity is determined by fitted NZM1, NS1. When using a switch-disconnector N1, by the back-up fuse to be used. See technical data. Can be used for: NZM1, N(S)1
INTNO
International product number
4015081044207
4015081044207
NETTO_WEIGHT
Netto weight
0.90000
0.90000
kg
ECLASS_13_0
Fault current switch for circuit breakers [AKF009018]
ETIM_9_0
Residual current release for power circuit breaker [EC001021]
EF003978
Rated control supply voltage AC 50 Hz
200 - 415
200 - 415
V
EF003979
Rated control supply voltage AC 60 Hz
200 - 415
200 - 415
V
EF003980
Rated control supply voltage DC
0 - 0
V
EF003975
Rated fault current
0.3 - 0.3
0.3 - 0.3
A
EF008259
Max. power on-delay time
300
300
ms
EF001420
Delay adjustable
false
false
EF007357
Max. rated operation voltage Ue
415
415
V
DATA_SHEET
Data sheet
Data sheet
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도