285603
Eaton's CAD
Electrical circuit protection
23142
Moeller series NZM - Molded Case Circuit Breaker
Powered by
CAD모델 선택
{eaton_cad/23128/23142/23202/23823.prj},{NB=285603},{PLID=285603},{NETTO_WEIGHT=0.55200},{EF008259=0},{EF007357=0},{CUSTOMS_TARIFF_NUMBER1=85364110},{PREVIEW=../../../_pool_/99/e1/41/23823_preview_60.png},{MANUTYPEDESC=PFR-W-140},{DESCSHORT=Current transformer for earth-leakage circuit-breaker inner diameter 140mm}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PREVIEW
Preview
../../../_pool_/99/e1/41/23823_preview_60.png
../../../_pool_/99/e1/41/23823_preview_60.png
PLID
285603
285603
MANUTYPEDESC
Manufacturer Type Description
PFR-W-140
PFR-W-140
DESCSHORT
Short Description
Current transformer for earth-leakage circuit-breaker inner diameter 140mm
Current transformer for earth-leakage circuit-breaker inner diameter 140mm
DESCLONG
Long Description
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: not UL/CSA approved. Incl. screw fixing. Alternative: fixing clip for DIN top-hat rail mounting. Engineering Guidelines: the current transformer diameter must be selected 1.5 times larger than the envelope diameter of the passed through conductor., than the envelope diameter of the passed through conductor. Can be used for: NZM1, NZM1-4, N1, N1-4, NZM2, NZM2-4, N2, N2-4, NZM3, NZM3-4, N3, N3-4, NZM4, NZM4-4, N4-4
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: not UL/CSA approved. Incl. screw fixing. Alternative: fixing clip for DIN top-hat rail mounting. Engineering Guidelines: the current transformer diameter must be selected 1.5 times larger than the envelope diameter of the passed through conductor., than the envelope diameter of the passed through conductor. Can be used for: NZM1, NZM1-4, N1, N1-4, NZM2, NZM2-4, N2, N2-4, NZM3, NZM3-4, N3, N3-4, NZM4, NZM4-4, N4-4
INTNO
International product number
4015082856038
4015082856038
NETTO_WEIGHT
Netto weight
0.55200
0.55200
kg
ECLASS_13_0
Fault current switch for circuit breakers [AKF009018]
ETIM_9_0
Residual current release for power circuit breaker [EC001021]
EF003978
Rated control supply voltage AC 50 Hz
0 - 0
0 - 0
V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0
0 - 0
V
EF003980
Rated control supply voltage DC
0 - 0
V
EF003975
Rated fault current
0 - 0
0 - 0
A
EF008259
Max. power on-delay time
0
0
ms
EF001420
Delay adjustable
false
false
EF007357
Max. rated operation voltage Ue
0
0
V
DATA_SHEET
Data sheet
Data sheet
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기