??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
PREVIEW
Preview
ARTNR
Article number
109001
LOGLEVEL
LOG Level
DESC
Description main article
SitaStandard retaining element
HE
Height adjustment
mm
값 입력 HE
Height adjustment
mm
cm
inch
ft
K
Compatibility
SitaStandard, SitaMulti, SitaIndra
AH
Damming height from-to
25-105 mm
HEMIN
Height adjustmant max
25 mm
HEMAX
Height adjustment max
105 mm
ANZFU
Number of feet
3
MAT
Material
Polyamide
BK
Material class
Euroclass E / B2 normal flammability
INFO
Product Datasheet
Link
CAD모델 다운로드
미리보기
3D
치수도