??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
CODICE
Code
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
CX
Working stroke
mm
값 입력 CX
Working stroke
mm
cm
inch
ft
PX
Charging pressure
bar
D
Diameter
45 mm
P
Pressure
150 bar
PMIN
Pressure min.
20 bar
F0
Initial force
740 daN
F1
Final force
daN
FIS
Fixing
CS
Connection type
R
Connection
T
Usable hose
V
Volume
cm3
S
superficie
4.91 cm2
W
Weight
Kg
CAD모델 다운로드
미리보기
3D
치수도