RF05100S8T-CWQ
Tsubakimoto Chain Co.
Sprocket
Sprocket for Large size conveyor chain
Sprocket for General purpose Large chain (Metric)
Powered by
CAD模型選擇
{tsubakimoto/sprocket/sprocket_for_large_size_conveyor_chain/sprocket_for_general_purpose_large_chain_metric/rf05100.prj},{NB=RF05100S8T-CWQ},{CNSORDERNO=RF05100S8T-CWQ},{TOR=S},{Z=8},{DMIN=28},{DMAX=75},{DH=107},{DL=86},{DO=273},{DP=261.3},{T=18.0},{ST=S1},{TYPE=Welded},{SIZE=5},{WL=6.0},{BWL=0.0},{CWL=43.0},{CROLLER=22.200},{CPITCH=100.00},{CNSMASSEXACT=MIN},{HN=0},{HD=0},{HP=0},{WT=9},{WS2=0.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Order number
RF05100S8T-CWQ
RF05100S8T-CWQ
TOR
Type of roller
S
S
Z
Number of tooth
8
8
DMIN
Diameter of shaft hole min
28
28
mm
DMAX
Diameter of shaft hole max
75
75
mm
DH
Diameter of hub
107
107
mm
DL
Length of hub
86
86
mm
DO
Outer diameter
273
273
mm
DP
Pitch circle diameter
261.3
261.3
mm
T
Tooth width
18.0
18.0
mm
ST
Shapes of tooth
S1
S1
L
43.0
43.0
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸