RF17200S8T-CW1Q-H076N-J22D0M00-L0
Tsubakimoto Chain Co.
Sprocket
Sprocket for Large size conveyor chain
Sprocket for Large size conveyor chain with alteration
with alteration (Metric)
Powered by
CAD模型選擇
{tsubakimoto/sprocket/sprocket_for_large_size_conveyor_chain/sprocket_large_conveyor_with_alteration/with_alteration_metric/rf17200_alt.prj},{NB=RF17200S8T-CW1Q-H076N-J22D0M00-L0},{CNSOLD=RF17200S8T-CW1Q},{TS=H8},{DS=76},{CHA=N},{TK=-J},{KL=22},{PD=},{NTH=0},{STH=00},{CE=},{COL=L0},{TOR=S},{Z=8},{DH=207},{DL=180},{DO=547},{DP=522.6},{T=40.0},{ST=S1},{TYPE=Welded},{SIZE=17},{WL=8.0},{BWL=0.0},{CWL=90.0},{CROLLER=40.100},{CPITCH=200.00},{CNSMASSEXACT=MIN},{HN=0},{HD=0},{HP=0},{WT=27},{HIDE=17200},{WS2=0.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Order number
RF17200S8T-CW1Q-H076N-J22D0M00-L0
RF17200S8T-CW1Q-H076N-J22D0M00-L0
TS
Tolerance of Shaft hole
H8
DS
Diameter of Shaft hole
CHA
Chamfer
Standard
1mm
2mm
3mm
Standard
1mm
2mm
3mm
TK
Tolerance of Keyway
JS9
P9
E9
Without Keyway
JS9
P9
E9
Without Keyway
KL
Size of Keyway
22
22
mm
PD
Parallel direction
Without
Hub inside - inside
Hub inside - outside
Hub outside - outside
Without
Hub inside - inside
Hub inside - outside
Hub outside - outside
NTH
Number and Position of Tap hole
D0 ✔
D0
D0
D1
D1
D2
D2
D3
D3
D4
D4
D5
D5
STH
Size of Tap hole
Without tap hole
Without tap hole
CE
Checkers eye
Without
With checkers eye
Without
With checkers eye
COL
Paint
Without
Standard (Sprocket blue)
Without
Standard (Sprocket blue)
TOR
Type of roller
S
S
Z
Number of tooth
8
8
DH
Diameter of hub
207
207
mm
DL
Length of hub
180
180
mm
DO
Outer diameter
547
547
mm
DP
Pitch circle diameter
522.6
522.6
mm
T
Tooth width
40.0
40.0
mm
ST
Shapes of tooth
S1
S1
L
90.0
90.0
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸