RGIS080-002270S1S1-NNF08A
CKD
생산 종료품
롤러 기어 캠 유닛 스탠더드 타입 RGIS・RGOS・RGCS
With options RGIS
Powered by
CAD모델 선택
단종된 제품
2023. 9. 29. 이후 제품이 중단되었습니다. 새 프로젝트에 사용하지 마십시오.
대체 부품
교체 부품을 사용해야 합니까?
ZRS-08 (옵션 부착)
CKD
13.07.2023
{ckd_cn/discontinued_models/standard_roller_gear_cam_unit_rgis_rgos_rgcs/with_options_rgis/rgis080_asmtab.prj},{NB=RGIS080-002270S1S1-NNF08A},{MODEL=RGIS},{SI=080 : 80},{IN=002},{TIA=270},{CC=S},{CHD=1},{SOTOS=S},{IPATMOH=1},{ISSCLS=N},{ISSCRS=N},{OSSC=F},{TSGS=08},{TSGRTTR=A},{PPATH=../standard_rgis/rgis080_standard/assemblies/rgis080_asmtpl.prj},{INFOTEXT=Product Info }
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
MODEL
Model no.
RGIS
SI
Shaft Interval
080 : 80
mm
IN
Indexing number
002 : 2
003 : 3
004 : 4
005 : 5
006 : 6
008 : 8
009 : 9
010 : 10
012 : 12
015 : 15
016 : 16
002 : 2
003 : 3
004 : 4
005 : 5
006 : 6
008 : 8
009 : 9
010 : 10
012 : 12
015 : 15
016 : 16
n
TIA
Total index angle
270 : 270°
300 : 300°
330 : 330°
270 : 270°
300 : 300°
330 : 330°
θt
CC
Cam curve
S : MS curve(Standard)
S : MS curve(Standard)
CHD
Cam helix direction/dwell No.
1 : Left helix/1 dwell
5 : Right helix/1 dwell
1 : Left helix/1 dwell
5 : Right helix/1 dwell
SOTOS
Shape of the output shaft
S : Staight
F : Flange
S : Staight
F : Flange
IPATMOH
Installation position and the material of housing
1 : Position #1/Fc housing
2 : Position #2/Fc housing
3 : Position #3/Fc housing
4 : Position #4/Fc housing
5 : Position #5/Fc housing
6 : Position #6/Fc housing
A : Position #1/Al housing
B : Position #2/Al housing
C : Position #3/Al housing
D : Position #4/Al housing
E : Position #5/Al housing
F : Position #6/Al housing
1 : Position #1/Fc housing
2 : Position #2/Fc housing
3 : Position #3/Fc housing
4 : Position #4/Fc housing
5 : Position #5/Fc housing
6 : Position #6/Fc housing
A : Position #1/Al housing
B : Position #2/Al housing
C : Position #3/Al housing
D : Position #4/Al housing
E : Position #5/Al housing
F : Position #6/Al housing
ISSCLS
Input shaft specification code(left shaft)
N : Standard (with keyway)
J : Input shaft - with rotation detection cam + proximity switch (1 station) Double or higher are custom order items. (When the input shaft is rotated in both directions, double may be required.) The proximity switch detects 2 spots for the 2 dwell setup (including oscillation). If the dwell No. is 3 or greater, a custom order is required.
N : Standard (with keyway)
J : Input shaft - with rotation detection cam + proximity switch (1 station) Double or higher are custom order items. (When the input shaft is rotated in both directions, double may be required.) The proximity switch detects 2 spots for the 2 dwell setup (including oscillation). If the dwell No. is 3 or greater, a custom order is required.
ISSCRS
Input shaft specification code(right shaft)
N : Standard (with keyway)
J : Input shaft - with rotation detection cam + proximity switch (1 station) Double or higher are custom order items. (When the input shaft is rotated in both directions, double may be required.) The proximity switch detects 2 spots for the 2 dwell setup (including oscillation). If the dwell No. is 3 or greater, a custom order is required.
N : Standard (with keyway)
J : Input shaft - with rotation detection cam + proximity switch (1 station) Double or higher are custom order items. (When the input shaft is rotated in both directions, double may be required.) The proximity switch detects 2 spots for the 2 dwell setup (including oscillation). If the dwell No. is 3 or greater, a custom order is required.
OSSC
Output shaft specification code
F : With Torque saver (TSF)
A : With Torque saver (TSF)
X : With Torque guard (TGX)
C : With Torque guard (TGX)(Output shaft without keyway)
S : With Torque saver (TSF) + proximity switch for release detection
B : With Torque saver (TSF) + proximity switch for release detection (without keyway on the output shaft)
Y : With Torque guard (TGX) + proximity switch for release detection
D : With Torque guard (TGX) + proximity switch for release detection (without keyway on the output shaft)
F : With Torque saver (TSF)
A : With Torque saver (TSF)
X : With Torque guard (TGX)
C : With Torque guard (TGX)(Output shaft without keyway)
S : With Torque saver (TSF) + proximity switch for release detection
B : With Torque saver (TSF) + proximity switch for release detection (without keyway on the output shaft)
Y : With Torque guard (TGX) + proximity switch for release detection
D : With Torque guard (TGX) + proximity switch for release detection (without keyway on the output shaft)
TSGS
Torque saver /guard size
08 : TSF8
08 : TSF8
TSGRTTR
Torque saver /guard Release/Trip Torque range
A
B
C
D
A
B
C
D
INFOTEXT
제품정보
제품정보
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도