RIKO-SZ DN500-PN16 H
VAG
Control Valves
RIKO Plunger Valve
version with slotted sleeve cylinder
handwheel
Powered by
CAD모델 선택
{vag/regelarmaturen/riko/sz/handrad/riko_handrad_sz_p16_asmtab.prj},{NB=VAG-RIKO-SZ_DN500-PN16_H-C(400)},{DN=500},{L1=750},{D=715},{K=650},{B=31.5},{N=20},{D2=34},{D1=400},{D3=711},{L7=153},{E1=225},{E2=617},{E3=550},{E4=100},{E5=475},{E6=105},{H2=382},{H3=385},{H4=841},{L2=400},{L3=400},{DZI=376},{DZA=397.0},{LZI=153},{DR=566},{DLI=568},{TDN=100},{R1=356},{X1=75},{R2=198},{X2=278.0},{Y2=158},{DFU=50},{HRI1=399},{DRI=40},{DRI2=16},{F1=20},{DDA=100},{DDL=609},{VD=4},{GGS=100.3},{DKL9=140},{KD=17},{DGD1=210},{GJ=75},{GA=100},{GE=189},{GR2=190},{DD1=125},{HGF=12},{BV=125},{HGV=10},{GB1=210},{GC=148},{BSV=96},{R4=28},{DGA=30},{DHA1=26},{DHA2=17},{HA3=180},{DHA4=50},{HA5=65},{HA6=15},{X=20.000},{PN=16},{TXT01=VAG RIKO Ringkolbenventil},{LODLEVEL=400},{POS=C}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PN
pressure rate (PN)
16
DN
nominal diameter (DN)
500
500
mm
LODLEVEL
LOD Level
400
200
400
200
TXT01
Product
VAG RIKO Plunger Valve
TXT02
DN / PN
DN500 PN16
DN500 PN16
TXT03
DN / PN
E - Handwheel (H)
L1
face-to-face length
750
750
mm
D
outside diameter flange
715
715
mm
K
hole circle-Ø
650
650
mm
B
thickness of flange
31.5
31.5
mm
N
No. of holes
20
20
D2
hole
34
34
mm
D1
handwheel Ø
400
400
mm
ANTR
Antriebsart
handwheel
POS
valve position
closed
Offen
closed
Offen
D3
undersurface diameter of body
711
711
mm
L7
excess length cylinder in closed position
153
153
mm
E1
Dimension from body flange to driving axle
225
225
mm
E2
Dimension from body centre to end of GS, transversal
617
617
mm
E3
Dimension from body centre to GS input axle
550
550
mm
E4
Dimension from driving axle to GS input axle
100
100
mm
E5
Dimension from body centre to end of driving flange
475
475
mm
E6
Dimension from driving axle to GS box end
105
105
mm
H2
Dimension from body centre to upper edge of handwheel
382
382
mm
H3
Dimension from body centre to stand area
385
385
mm
H4
Dimension from upper edge of eye-bolt to stand area
841
841
mm
L2
longitudinal space between feet
400
400
mm
L3
transversal space between feet
400
400
mm
X
20.000
20.000
mm
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도