??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
TUBEDIAMETER
Tube Diameter
mm
A
A Non Travel Length
85.000 mm
B
B Bracket Length
mm
C
C Bracket Screw Spacing
44.000 mm
D
D Spindle Length
38.000 mm
E
E Spindle Diameter
12.000 mm
F
F Tube Length
500.000 mm
TRAVEL
Travel
mm
LOADCAPACITYNMX
Load Capacity Nm X
LOADCAPACITYNMY
Load Capacity Nm Y
G
G Hand Wheel Diameter
100.000 mm
H
H Hub Diameter
28.000 mm
J
J Hand Wheel Thickness
14.000 mm
K
K Handle Wheel Height
30.000 mm
M
M Handle Height
52.000 mm
N
N Hub Height
17.000 mm
Download CAD models
Previews