??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
RKC-40
AMERSID
Americas ID
1105013
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Clamp Inside Diameter
1 1/2 Inch
B
B Clamp Inside Diameter
1 1/2 Inch
C
C Inside Depth
2.360 Inch
D
D Height
2.360 Inch
E
E Body Width
2.360 Inch
G
G Body Length
5.080 Inch
H
H Overall Width
2.950 Inch
L
L Overall Length
5.350 Inch
M
M Clamp Center Location From Edge
3.900 Inch
Download CAD models
Previews