??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BORE
Bore Size
1.250 Inch
NPT
1/4 NPT
STROKE
Stroke
Inch
A
A Guilde Position From Guide Center to Cylinder End
4.720 Inch
B
B End Length
1.060 Inch
C
C End Port Spacing From Center to Edge Along Length
0.410 Inch
E
E Guide Length
6.300 Inch
F
F Guide Outiside Hole Spacing Center to Center
4.720 Inch
G
G Guild Inside Hole Spacing Center to Center
2.360 Inch
H
H Guilde Height from Cylinder Center to Guide Top
2.050 Inch
J
J Guide Side Hole Spacing From Center to Edege Along Height
0.200 Inch
K
K Side Hole Size
0.220 Inch
L
L Guide Width
2.520 Inch
M
M Guide Top Width
1.770 Inch
N
N Guide Hole Size
M5 - 8 deep
O
O Cylinder Height
2.050 Inch
O1
O1 Cylinder Width
2.050 Inch
P1
P1 Top Height
0.390 Inch
R
R Cylinder End Width
2.360 Inch
R1
R1 Cylinder End Height
2.360 Inch
R2
1.670 Inch
S
S Cylinder End Hole Spacing Center to Center Along Width
1.850 Inch
S1
S1 Cylinder End Hole Spacing From Hole Center to Edge Along Height
0.260 Inch
T
T Cylinder End Hole Size
M6 - 15 deep
U
U Side Hole Size
0.220 Inch
W
W End Port Spacing From Center to Edge Along Height
1.570 Inch
Y
Y Guide Top Height
0.470 Inch
Z
Z End Port Spacing From Center to Edge Along Height
0.790 Inch
Download CAD models
Previews