??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BORE
Bore Size
2.500 Inch
NPT
1/2 NPT
STROKE
Stroke
Inch
A
A Guilde Position From Guide Center to Cylinder End
8.460 Inch
B
B End Length
1.570 Inch
C
C End Port Spacing From Center to Edge Along Length
0.670 Inch
E
E Guide Length
12.600 Inch
F
F Guide Outiside Hole Spacing Center to Center
9.450 Inch
G
G Guild Inside Hole Spacing Center to Center
4.720 Inch
H
H Guilde Height from Cylinder Center to Guide Top
3.330 Inch
J
J Guide Side Hole Spacing From Center to Edege Along Height
0.300 Inch
K
K Side Hole Size
0.350 Inch
L
L Guide Width
4.330 Inch
M
M Guide Top Width
1.970 Inch
N
N Guide Hole Size
M8 - 11 deep
O
O Cylinder Height
3.740 Inch
O1
O1 Cylinder Width
3.740 Inch
P1
P1 Top Height
0.550 Inch
R
R Cylinder End Width
4.130 Inch
R1
R1 Cylinder End Height
4.130 Inch
R2
2.680 Inch
S
S Cylinder End Hole Spacing Center to Center Along Width
3.310 Inch
S1
S1 Cylinder End Hole Spacing From Hole Center to Edge Along Height
0.410 Inch
T
T Cylinder End Hole Size
M10 - 25 deep
U
U Side Hole Size
0.350 Inch
W
W End Port Spacing From Center to Edge Along Height
2.760 Inch
Y
Y Guide Top Height
0.790 Inch
Z
Z End Port Spacing From Center to Edge Along Height
1.380 Inch
Download CAD models
Previews