??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
ARTNR
Article number
0157.0809
CTN
Customs Tariff Number
85365011
LODDEST
LOD Destination
LODLEVEL
LOD Level
S
Type of voltage
Alternating current
B
Rated voltage
12 V
M
Material
Synthetic material
KA
Synthetic material definition
PVC-free polystyrene
G
Weight
0.1 kg
BR
Width
80 mm
H
Height
80 mm
T
Depth
35 mm
V
Packing unit
1 piece(s)
SR
Range
K
GE
GTIN (EAN)
4012799578093
Stáhnout CAD model
Previews