??
Catalog navigation
CADモデル選択
HELP_VARIABLE
ARTNR
Article number
0157.0359
CTN
Customs Tariff Number
85365080
LODDEST
LOD Destination
LODLEVEL
LOD Level
B
Rated voltage
230 V
N
Mains supply line
2 x 1,5 mm²
E
Mounting location
Wall
EA
Installation type
Unterputz
M
Material
Plastic
FAR
Color
pure white, similar to RAL 9010
G
Weight
0.1135 kg
BR
Wide
80 mm
H
High
80 mm
T
Depth
49 mm
V
Packaging Unit
1 Stück
S
Range
K
GE
GTIN (EAN)
4012799573593
SA700ID17
ダウンロード(CADデータ)
プレビュー
3D
情報