??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Article number
0157.0835
CTN
Customs Tariff Number
84159000
LODDEST
LOD Destination
LODLEVEL
LOD Level
S
Type of voltage
Alternating current
B
Rated voltage
230 V
EA
Type of installation
Surface-mounted
M
Material
Synthetic material
KA
Synthetic material definition
PVC-free polystyrene
G
Weight
0.3 kg
BR
Width
127 mm
H
Height
93 mm
T
Depth
50 mm
V
Packing unit
1 piece(s)
SR
Range
K
GE
GTIN (EAN)
4012799578352
Download CAD models
Previews