??
Catalog navigation
CAD model selection
HELP_VARIABLE
CB
Cylinder bore
mm
CNSORDERNO
Part number
RTA-16-A
A
33 mm
CA
60 mm
CC
20 mm
CD
14H9 mm
CF
28 mm
D
27 mm
ER
R14 mm
EW
20 mm
J
- mm
KK
M16x1.5
RA
74 mm
Download CAD models
Previews
3D
Dimension