??
Catalog navigation
CAD model selection
HELP_VARIABLE
MD01
VAR__MANUID_
97053001
DESCSHORT
Short Description
ROP 32
DESCLONG
Long Description
Conduit ferrule, with bottom section, to take various conduit diameters, rated insulation voltage: 400V AC, Halogen free, Number of 30° insertions: 1, adhesive fixing or nail installation, sealing range M32, support spar compatible<br /><strong>Dimensions: </strong>49 x 64 x 45 mm
INTNO
International product number
4013902180141
MANUID
Product number of the Manufacturer
97053001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ROP 32
EF000215
EV000154
EF005776
false
EF005802
false
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0205
LENGTH
64
WIDTH
49
DEPTH
45
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Download CAD models
Previews
3D
Dimension