??
Catalog navigation
CAD模型选择
HELP_VARIABLE
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
RoundTech
M1
Material 1
MEAN
Material 1 EAN
MDESC
Material 1 Description
EF7000003
Mounting method
Ceiling surface mounting
EF7000030
Function
Escape route lighting
EF7001278
Type of indicator
N/A
EF7011099
Pictogram included
N/A
EF7004351
Battery quality
Lithium-ions
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7001596
Material housing
Plastic
EF7000136
Colour housing
EF7000187
Voltage type
AC
EF7005127
Nominal voltage
220 - 240 Vac
EF7012170
Light distributor
Focal lens
EF7005474
Degree of protection (IP)
EF7004293
Impact strength
IK04
EF7000004
Protection class
II
EF7012090
Rated ambient temperature acc. IEC62722-2-1
5 - 45 °C
EF7009347
Max. system power
W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
lm
EF7011954
Luminous flux in standby mode
lm
EF7008732
Recognition distance
N/A m
EF7001456
Height/depth
48 mm
EF7001438
Outer diameter
138 mm
EF7000085
Conductor cross section
2.5 mm^2
TS
Testing system
F
Frequency
50/60 Hz
GWT
Glow wire test
850 °C
OUC
Outdoor use compliance
No
MODE
Mode
AT
Autonomy
h
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
LDT
LDT file
LDT
下载CAD模型
预览
3D
尺寸标注